Publish your products
Yoyo Pendant

Yoyo Pendant

The Yoyo family is complete with the Yoyo pendants in similar design and same low height as the surface mounted luminaires. The Yoyo pendant is available in diameter 350 and 535 mm.

The Yoyo pendant is available in seven standard colours.

Technical specification
  • Unique ref.yoyo-pendant
  • Product familyIndoor
  • Product groupPendant
  • TypeObject (single object)
  • Date of publishing2021-11-15
  • Edition number1
  • Height (mm)51
  • Width (mm)535
  • Depth (mm)51
Related
  • Material mainAluminum
  • Material secondaryAcrylate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)4.2
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Denmark
Germany
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit