Publish your products
ON Collection
ON Collection
ON Collection
ON Collection
ON Collection
ON Collection
    Fora Form

    ON Collection

    ON collection is a charming group of products that creates cosiness in the workplace and in social areas. ON collection is Fora Form’s accessory series that combines round shapes with that little something extra for common areas and coffee spots.

    The different elements of ON collection both softens and warms up, and can be seamlessly integrated with Fora Form’s various tables. The products are designed for simple plug-and-play and can be mounted on the table, which creates scope for variation because all of them can be swapped out for another.

    With ON collection, you’re a big step closer to making public environments, coffee spots and common areas truly cozy.

    Specification
    • Steel parts in black structured coating

      Glass shade in mouth blown glass in plated smokey grey

      All products are mounted in the tables with a Ø79 mm hole

      The products can be replaced, including our the powerdots

      Table Lamp w/Charger has 2 x USB C input, dimmer and 0,5 meters of woven black textile cord with Easy-lock connector

      Lamp with Base has 2 meters of woven black textile cord with Easy-lock connector. Option for dimmer

      Floor Lamp has 2 meters of woven black textile cord with Easy-lock connector. Option for dimmer

      Pendant has 3,5 meters of woven black textile cord with junction box and Wago-connector

      Lamps: 220-240V – 50/60 Hz, socket E27, max 11W.

      Maximum size of light bulb is Ø65 mm, only LED bulbs, preferably decorative

      Lamps supplied with dimmer

      Lamps supplied with UK plug

      The lamps are compatible with DALI and DALI 2, with an on/off switch

    Technical specification
    • Unique ref.on-collection
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit