Publish your products
Allura Ease loose lay LVT
Allura Ease loose lay LVT
Allura Ease loose lay LVT
Allura Ease loose lay LVT
Allura Ease loose lay LVT
Allura Ease loose lay LVT
    Archived

    Allura Ease loose lay LVT

    Allura Ease is the FULL LOOSE LAY collection within Forbo's range of Allura luxury vinyl tiles. Allura Ease tiles and planks are easy to install without adhesives, and therefore easy to remove, reuse and recycle. Ideal for areas such as offices and shops, where floors need to be installed quickly, temporary floors need to be installed or floors need to be removed easily without damaging the subfloor.

    The excellent dimensional stability and the special construction make this floor covering perfectly suitable for loose lay installation.

    The 18 wood and stone designs form a balanced palette suitable for a wide range of applications. Allura Ease is offered in planks and tiles of 150 x 24 cm, 120 x 19 cm and 48 x 48 cm. The planks and tiles have a total thickness of 5 mm and a wearlayer thickness of 0.7 mm.


    Specification
    • Plank and tile sizes: 120 x 19 cm, 150 x 24 cm and 48 x 48 cm

      Planks are bevelled on 4 sides. Some items have an in register embossing.

      Installation method: loose lay

      Classification domestic use: class 23

      Classification commercial use: class 33

      Classification light industrial use: class 41

      Total thickness: 5 mm

      Wear layer thickness: 0.70 mm

      Total weight: 7900 g/m²

      Slip resistance (ramp test): R10

      Residual indentation: ≤ 0.10 mm (typical value ~ 0.05)

      Dimension stability: ≤ 0.05%

      Acoustical impact noise reduction: 7 dB

      Recycled content: up to 60% in the backing

      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.02 mg/m³

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (EN 1815): ≤ 2 kV

       

      All Forbo Flooring Systems’ sales organisations worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-AL-EA
    • Product familyFlooring
    • Product groupLuxury Vinyl Tiles
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number2
    • Depth (mm)5
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)7.9
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit