This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Door Forster unico HI, frame 50 mm, single leaf

Unique ref.: door_unico_hi_50_1_leaf
Brand: Forster
Product family: Door
Product group: Forster unico HI
Date of publishing: 2017-04-03
Edition number: 3
Type: Object (single object)
Download (12)
System for energy efficient windows, doors and screens

Sustainable, ecological, 100 % steel

Forster unico is the revolutionary, thermally insulated profile system for single and double-leaf doors, for windows as well as for exterior glazed units. The basic profiles comprise 100% recyclable steel and contain no synthetic insulating materials – in contrast to all other insulated systems.

This innovation, uniquely evocative of a framework style of construction, satisfies the most stringent demands relating to physical and structural functions.

This is the latest technology, energy efficiency, attractive design and the ecological use of materials for a responsible and sustainable construction.

Forster unico Hi

Forster unico Hi combines all the benefits of standard Forster unico systems with even higher insulation parameters. The system complies with the latest requirements for heat protection, e.g. EnEV 2009 (DE) and SIA 380/1 (CH).

The structural profile depth allows the integration of 2- or 3-pane insulated glazing – for Uw values of up to 0.9 W/(m2.K).

Simple construction: Only two additional components are needed to make Forster unico into a very efficient heat insulating Forster unico Hi element.

Material options:
Steel bright / steel galvanized / stainless steel, grinded, grain 220-240

System properties:
- Facing widths of frame profiles 30 - 90 mm
- Compatible with Forster fire and smoke protection systems
- Fillings up to 60 mm (triple insulation glass)
- Wet and dry glazing, stress-relieved and drained
- Stove enamelling or powder coating with no temperature restrictions
- Insulated flush floor threshold, barrier-free accessibility (0 mm)

Thermal insulation:
UD > 1.0 W/(m2.K)

Sound insulation:
up to 46 dB

CE-Marking:
Certified according to EN 14351-1

Tested characteristics:
- Resistance to wind load (EN 12210) up to C3
- Water tightness (EN 12208) up to E900
- Impact resistance (EN 13049) class 1
- Air permeability (EN 12207) up to class 4
- Operating forces (EN 12217) class 3
- Mechanical strength (EN 13115) class 3
- Durability test (EN12400) class 6 (200'000 cycles)

Fittings:
System fittings for doors up to 350 kg leaf weight

Further design versions:
- Burglar resistance RC 1-3 acc. to EN 1627
- Bullet proof FB4 according to EN 1522
- Finger protection door according to DIN 18650
- Fire protection E30 / EW30
- 1- and 2-leaf lift-up sliding doors


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
NBS Reference Code: 25-30-20
NBS Reference Description: Door, Shutter And Hatch Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Swing

Name Value
Door Height 1800 mm — 3000 mm
Door Thickness Centerline 70
Door Width 600 mm — 1400 mm
Glazing Thickness 20 mm — 54 mm
Impact Rating class 1
M Fire Rating 30 Minutes
Material Steel ; Stainless steel
Maximum Door Height 3000 mm
Maximum Door Width 1400 mm
Minimum Door Width 600 mm
Thermal Break True

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel ; Stainless steel

BIMobject®