Publish your products
ColdSwing R-25 Double-Acting Cold Storage Traffic Door

ColdSwing R-25 Double-Acting Cold Storage Traffic Door

4.9 out of 5 stars4.9(9 reviews)
The FRANK ColdSwing Double Acting Cold Storage Door is used for personnel, hand truck and pallet jack traffic. It assures quick and easy, hands-free access between separated environmentally controlled spaces. It’s an excellent option to facilitate the continuous movement of personnel, hand truck and pallet jack traffic in cooler applications. The door is an excellent visual and performance match to a traditional cold storage door.
Standard Features

Panel
  • 24 Gauge Metal Skins
  • .040 Embossed Aluminum Skins
  • Extruded Aluminum Full Radius Nose Guard
  • Extruded Aluminum Full Radius Jamb Gaurd
  • Full Perimeter Thermal Break
  • 42” Black HDPE Impact Plates
  • 20” Black HDPE Impact Plates with 6” Spring Bumpers

Insulation
  • At Least 3.5” Thick, R25 Foamed In Place Polyurethane
  • Dual Blade, Full Perimeter, Panel Mounted Santoprene Gasket

Hardware
  • Stainless Steel and UHMWPE Full Washdown No-Rise Hinges
  • Sealed, Heat Reflective, Argon Filled, Safety Glass Window

Door Frame
  • Extruded Aluminum with Integrated Thermal Break
  • 3 Piece Knock Down Frame
Specification
  • ColdSwing is a true cold storage door with a full perimeter, front to back, thermal break for cooler box applications.

    - 2007 EISA and EPCA compliant

    - 3.5" thick R25 foamed-in-place insulation

    - Full radius metal nose and integrated jamb guard for added impact protection

    - True thermal break around the panel perimeter

    - Dual perimeter blade gaskets mounted on door with no hard-to-seal panel cutouts

    - Heat reflective, sealed, argon gas-filled, tempered safety glass window

Technical specification
  • Unique ref.frankdoor-dacs
  • Product familyTraffic Doors
  • Product groupTraffic Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States