We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Treadmaster Entrance Matting Alpha 2

Unique ref.: Treadmaster_Entrance_Matting-Alpha_2
Brand: FREEDOM
Product family: carpet
Product group: Entrance Matting
Width (mm): 50
Height (mm): 12
Depth (mm): 12
Date of publishing: 2019-04-02
Edition number: 1
Type: Object (single object)
Download (3)

The Treadmaster Entrance Matting System has been designed and engineered to provide a solution for every high traffic entrance, giving architectural dominance whilst offering superior protection against the intrusion of moisture, corrosive grit and grim.

Installation of Treadmaster Entrance Matting ensures the floor finish beyond the mat will achieve a longer life span.
Now Available in 2 Profiles, ALPHA 2 and MAXI 2, both constructed from anodized aluminium tread rails which retains the choice of Step (marine grade carpet) or TRED (Ribbed PVC) inserts.

Treadmaster is specified and used with confidence. Manufactured in New Zealand to standard and custom shapes, including curves, circular, semi-circular and irregular designs and are being fully backed by a 10 Year Written Warranty which covers the entire mat (not just the aluminium).

  • Marine grade carpet that will never rot, fray, or zipper and complies with current fire codes
  • Aluminium treadrails are available in Clear, Black, Bronze, Gold and Silver anodized finish
  • Requires a shallow matwell of only 12 mm
  • Unique perimeter and internal framing system to suit any floor finish
  • Wide range of insert colors and types
  • Can be installed into many various substrates and finishes, recessed or surface mounted
  • Unique Roll up design for ease of maintenance and cleaning
  • Carpet colors: Sand, Black, Slate Grey, Green, Dark Blue, Blue, Red, Charcoal, Brown



Material main: Aluminium
Material secondary:
Designed in: New Zealand
Manufactured in: New Zealand

BIMobject Category: Flooring - Carpets
UNSPSC name: Carpeting
UNSPSC code: 30161701
Uniclass 1.4 Code: L5361
Uniclass 1.4 Description: Carpet
Uniclass 2.0 Code: PR-56-11
Uniclass 2.0 Description: Carpets, Carpet Tiles, Underlays And Mats
Uniclass 2015 Code: Ac_10_40_13
Uniclass 2015 Description: Carpet laying
NBS Reference Code: 20-42-72-10
NBS Reference Description: Carpet Tile Systems
CSI MasterFormat 2014 Code: 09 68 00
CSI MasterFormat 2014 Title: Carpeting
OmniClass Number: 23-15 17 17
OmniClass Title: Carpet Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Carpets

Name Value
Colour Sand ; Black ; Slate Grey ; Green ; Dark Blue, Blue ; Red ; Charcoal ; Brown
Thickness 12 mm
Width 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Sand ; Black ; Slate Grey ; Green ; Dark Blue, Blue ; Red ; Charcoal ; Brown

BIMobject®