Publish your products
Walk-in 800 mm. fixed front + 180º folding door 250 mm. (right hand)
Walk-in 800 mm. fixed front + 180º folding door 250 mm. (right hand)
    Gala
    Archived

    Walk-in 800 mm. fixed front + 180º folding door 250 mm. (right hand)

    80 cm. fixed front + 180º folding door 25 cm. (right hand).

    Shower enclosure made up of a fixed front and right-sided folding door. A practical model with great coverage with a visual lightness thanks to its transparency and minimalist shapes.

    See available shower trays.

    Specification
    • CHARACTERISTICS: • Total visibility and transparence. • Elegant and minimalistic aesthetics. • 6 mm. tempered safety glass on all panels. • Overhead supports and profile to wall in anodized aluminium with glossy silver finish. • 180º folding door (optional). Reversible front glass (1 and 3 versions) and side glass. • Conforms to UNE-EN: 14428:2005. • Height 200 cm.
    Technical specification
    • Unique ref.8927100
    • Product familyWalk-in
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)2000
    • Width (mm)800
    • Depth (mm)8
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit