Publish your products
Irati STEP / 195x1200
Irati STEP / 195x1200
Irati STEP / 195x1200
Irati STEP / 195x1200
Irati STEP / 195x1200
    Gala
    Archived

    Irati STEP / 195x1200

    Irati STEP / 195x1200.

    Colours: 831 Ash, 761 Sapeli, 021 Grey.

    Finish: Satin.

    Ceramic tiles with a wood finish and large formats. A design full of character and with very trendy colours. Large format 120x19,5 cm. Additional pieces such as baseboards or steps. Rectified sides. High quality, full-body ceramic tile.

    Technical specification
    • Unique ref.WZ1TFPXXX
    • Product familyIrati
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Width (mm)195
    • Depth (mm)1200
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryConstruction Materials - Tile
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit