Publish your products
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw
WKCP - Flange head construction screw

    WKCP - Flange head construction screw

    4.2 out of 5 stars4.2(11 reviews)

    WKCP
    ∅5, ∅6, ∅8, ∅10
    Flange head construction screw with TX drive for structural connections of wooden members, including solid, bonded and wood-based panels.

    SUBSTRATES
    • Solid wood
    • Glued laminated timber (CLT, KVH, BSH/GLT, LVL)

    SCREW MATERIAL
    • Carbon steel

    ANTI-CORROSION PROTECTION
    • Galvanized (white or yellow)
    • SQ Ceramic

    APPLICATION
    • Roof truss system
    • Carcass construction
    • Counter battens and battens
    • Wood-based panels, wooden finishing elements

    Specification
    • SQ Ceramic

           Type     Length range:
      ∅5     WKCP-D     40 - 120 mm
      ∅6     WKCP-D     50 - 300 mm
      ∅8     WKCP-D     40 - 600 mm
      ∅10     WKCP-D     100 - 600 mm


      Galvanized-white

           Type     Length range:
      ∅5     WKCP-B     40 - 120 mm
      ∅6     WKCP-B     50 - 300 mm
      ∅8     WKCP-B     40 - 600 mm
      ∅10     WKCP-B     100 - 600 mm


      Galvanized-yellow

           Type     Length range:
      ∅5     WKCP     40 - 120 mm
      ∅6     WKCP     50 - 300 mm
      ∅8     WKCP     40 - 600 mm
      ∅10     WKCP     100 - 600 mm


      Basic parameters

      Parameter Value
      Material Steel
      Screw head type Flange head
      Screw socket type TX
      Thread type Partial thread
    Technical specification
    • Unique ref.wkcp-flange-head-construction-screw-tx-6-8-10
    • Product familyScrews and fasteners for wooden constructions
    • Product groupWood construction screws
    • TypeBuilding Materials
    • Date of publishing2022-05-24
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationDiscrete Accessory
    • Uniclass 2015 CodeZz_60_40_15
    • Uniclass 2015 DescriptionConstruction joints
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom