Publish your products
ZIP PLUS 2.0 Shower mixer column sprayer 200 mm abs,flexible hose inox and handle pysa 5 functions
Galindo
Archived

ZIP PLUS 2.0 Shower mixer column sprayer 200 mm abs,flexible hose inox and handle pysa 5 functions

Galindo ZIP Plus 2.0 21550100 - 21550300 Single-lever shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome finish. Supplied with 200 mm diameter ABS shower head, PVC hose, 5-function shower handle, 2 eccentrics from 1/2 to 3/4 and 2 trims. Height-adjustable column (telescopic). Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 35 mm diameter ceramic discs.
Technical specification
  • Unique ref.21550100
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2025-04-22
  • Edition number1
  • Height (mm)1354
  • Width (mm)290
  • Depth (mm)511
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)6.37
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit