Publish your products
AROHA TECH Shower mixer electronic
AROHA TECH Shower mixer electronic
    Galindo
    Archived

    AROHA TECH Shower mixer electronic

    Galindo Aroha Tech P3179310 - P2679310 - P2679311 - P3179311 basin mixer electronic
    Specification
    • Tap made of brass with black marble or white marble finish. *Components integrated in the faucet for easy installation and increased vandal protection. *Integrated components: easy maintenance and excellent sealing. *Automatic closing of the electrovalve in case of exhausted battery or power failure. *Chrome plated brass body. *IP65 waterproof battery pack consisting of a 6 V battery. *Low battery indication via communication LED.
    Technical specification
    • Unique ref.P3179310
    • Product familyFaucets
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2022-06-01
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code26 41 00
    • CSI MasterFormat 2014 TitleFacility Lightning Protection
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit