Publish your products
SSI-24 & SSI-25, Steel Polystyrene Sandwich Sectional Overhead Garage Door
SSI-24 & SSI-25, Steel Polystyrene Sandwich Sectional Overhead Garage Door
    Garaga

    SSI-24 & SSI-25, Steel Polystyrene Sandwich Sectional Overhead Garage Door

    SSI-24 & SSI-25 Commercial Garage Door

    Specification
    • Features and Benefits

      DEEP-GROOVEDSTEEL WALL 

      • Providing more strength and additionalbending resistance, our sections aremade with ½“ deep and 2“ wide horizontalgrooves with alternating smaller grooves. 

      • SSI-24 Heavy Duty construction modeland SSI-25 Medium Duty constructionmodel are built with galvanized steel andfactory applied white baked-on finish.


      POLYSTYRENEINSULATION 

      • CFC-free contoured polystyrene coreof our sections is bonded withpolyurethane reactive hot melt glueto obtain energy efficiency. 


      VERTICAL INTERMEDIATESTILES 

      • 20-gauge hot dipped galvanized steelstiles running the full height of thesection are attached to the interior faceto ensure a more rigid section andalso pre-punched with extruded holesfor hinge attachment.

      PANEL CONSTRUCTION

      Hot-dipped galvanized steel walls
      • Heavy Duty Model SSI-24: 24-gauge exterior and 26-gauge interior steel skin
      • Medium Duty Model SSI-25: 25-gauge exterior and 26-gauge interior steel skin
      • Baked-on polyester paint. Can be repainted
      • Smooth finish on exterior side and stucco finish on interior side of the door
      • Same quality of corrosion-resistant steel for interior and exterior faces

    Technical specification
    • Unique ref.SSI-24-SSI-25-Steel-Polystyrene-Sandwich-Door
    • Product familyGarage Door
    • Product groupCommercial Sectional Garage Door
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Garage Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit