Publish your products
EvacuTrac - Evacuation Chair
EvacuTrac - Evacuation Chair
EvacuTrac - Evacuation Chair
EvacuTrac - Evacuation Chair

    EvacuTrac - Evacuation Chair

    What is an Evacuation Chair? Does your emergency evacuation plan include an evacuation chair for someone with a mobility-related disability? In the event of a fire or earthquake, elevators should not be used for the emergency evacuation of a building. In this situation, people with limited mobility may be trapped or must wait for a prolonged period of time in an area of refuge.

    Features

    • Quick and easy set up for immediate use.
    • Carries up to 300 lbs.
    • Passenger's weight moves unit downstairs, while the speed governor controls descent speed.
    • Failsafe brake brings unit to a complete stop automatically.
    • Sling seat is made of fire-retardant fabric and is easy to clean.
    • <="" span="" style="box-sizing: border-box; -webkit-font-smoothing: antialiased; font-family: "Helvetica Neue", Helvetica, Arial, sans-serif;">
    • >span class="spanStyle">Stable and self-supporting.
    • Unique seat design allows easy transfer from wheelchair.
    • Durable tracks grip stairs securely, regardless of the stair construction material.

    Benefits 

    • Provides quick and safe emergency evacuation.
    • Eliminates prolonged waiting in an area of refuge.
    • No hand carrying of people with limited mobility.
    • Small attendants can easily move heavier passengers.
    • Easily stores in a secure area when not in use.
    • Peace of mind for building occupants and owners.
    • Requires minimal maintenance.
    • Available immediately.

    Technical specification
    • Unique ref.Evacutrac-evacuation-chair
    • Product familyEvacuation Chairs
    • Product groupEvacu-Trac
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • Uniclass 2015 CodeSs_40_10_30_27
    • Uniclass 2015 DescriptionEvacuation and safety way guidance systems
    • CSI MasterFormat 2014 Code14 40 00
    • CSI MasterFormat 2014 TitleLifts
    • OmniClass Number23-17 23 21 13
    • OmniClass TitleEvacuation Chairs
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit