Unique ref.: | genesis-shaftway-lift |
---|---|
Brand: | Garaventa Lift |
Product family: | Wheelchair Lifts |
Product group: | Vertical Platform Lifts |
Date of publishing: | 2020-05-28 |
Edition number: | 1 |
Type: | Object (single object) |
The Genesis Shaftway model is a vertical platform wheelchair lift.This style lift has a capacity or 340 kg (750lbs.) and can provide access up to 4343mm (171"). The Shaftway model is designed to fit the lift components within a shaftway built by other to Garaventa Lift specifications. The Shaftway Model can be designed to blend and compliment the building design at a fraction of the cost of an elevator.
The components of the Shaftway Models consist of a drive mast, passenger platform, doors/gates, call stations and platform controls.
The Genesis Shaftway Model suitable for commercial or residential projects and can be installed indoors or outdoors.
Product url: | https://www.garaventalift.com/en/products/vertical-platform-lift/genesis-s... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.garaventalift.com/en/products/vertical-platform-lift/genesis-s... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/garaventa-lift/product/genesis-shaftway-lift
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Construction - Lift systems |
---|---|
Uniclass 1.4 Code: | JX12 |
Uniclass 1.4 Description: | Vertical platform lift systems |
Uniclass 2.0 Code: | SS-80-50-95-95 |
Uniclass 2.0 Description: | Vertical Platform Lift Systems |
Uniclass 2015 Code: | Ss_80_50_60_94 |
Uniclass 2015 Description: | Vertical platform lift systems |
NBS Reference Code: | 80-50-95-95 |
NBS Reference Description: | Vertical Platform Lift Systems |
CSI MasterFormat 2014 Code: | 14 43 00 |
CSI MasterFormat 2014 Title: | Platform Lifts |
OmniClass Number: | 23-23 13 11 19 |
OmniClass Title: | Platform Lifts |
CSI UniFormat II Code: | D1010 |
CSI UniFormat II Title: | Elevators & Lifts |
BIMobject®