Publish your products
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)
Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)

    Elvoron Home Elevator HR / MR (Standard/Upgrade/Premium)

    4.0 out of 5 stars4.0(32 reviews)

    What is an Elvoron HR? Hydraulic drive system (Premium Ride Quality)

    Compact Drive Cabinet. 3hp Submersed Hydraulic Pump Motor. Aircraft-Quality Steel Suspension Cables.

    What is an Elvoron MR?  Elvoron MR In-Line Drive Home Elevator (A Real Space Saver - Machine Room-less)

    No Machine Room. 2hp In-Line Drive Electric Motor. No Hydraulic Fluid.

    Features of Elvoron HR/MR 

    Available in 3 standard car sizes as well as custom sizes up to 18 square feet

    Standard Car Sizes:

    • 36" x 48"
    • 36" x 54"
    • 36" x 60"
    • 40" x 50"
    • 40" x 54"

    Available in 6 landing door configurations, including multiple door configurations.

    Accordion car gate with safety switch in choice of black, white or antique white with or without 3 vision panels. Optional perforated aluminum, bronze acrylic or clear acrylic panels.

    Wide choice of car wall panel colors and materials.

    Choice of either brushed stainless steel or oil rubbed bronze finish on metal fixtures (handrail, operating panel, wall control plates).

    Choice of either a quiet 1:2 Cable Hydraulic Drive or a machine room-less Geared Direct Drive.

    Smooth start and stop.

    Standard rated load of 750 lbs.

    Nominal travel speed of 40 feet per minute. Travel range of up to 50 feet.

    Make up to 6 stops or have a total of 6 landing doors.

    Fully automatic push button operation.

    Illuminated buttons and digital floor display.

    Automatic car lighting upon passenger entry.

    Recessed ceiling lighting using low-voltage L.E.D. fixtures.

    Full length handrail located below the car operating panel.

    Emergency backup power system for lights, locks and door operators.

    Emergency stop and alarm.

    Floor specific emergency battery lowering system.

    Manual lowering capability.

    Slack/broken cable safety brake device.

    Hoistway door interlocks.

    Solid car gate with safety switch.

    UL or CSA certified components.

    Technical specification
    • Unique ref.Elvoron-HR-MR
    • Product familyHome Elevators
    • Product groupElvoron Home Elevator
    • TypeObject (single object)
    • Date of publishing2020-06-22
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • CSI MasterFormat 2014 Code14 20 00
    • CSI MasterFormat 2014 TitleElevators
    • OmniClass Number23-23 11 11
    • OmniClass TitleElevators
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit