Publish your products
Xpress II - Inclined Platform Lift
Xpress II - Inclined Platform Lift
Xpress II - Inclined Platform Lift
Xpress II - Inclined Platform Lift
Xpress II - Inclined Platform Lift

    Xpress II - Inclined Platform Lift

    What is an Xpress II Inclined Platform Lift? 

    The Garaventa lift Xpress II inclined platform wheelchair lift is designed to provide economical access between two landings.

    Features

    • Capacity: 250kg (550 lbs)
    • Choice of Three Platform Sizes:
      • 800mm x 1250mm (31 1/2" x 49 1/4") - ADA Compliant
      • 800mm x 1000mm (31 1/2" x 39 3/8")
      • 750mm x 900 mm (29 1/2" x 35 1/2")
    • Drive System: The platform mounted drive system consists of a .75 H.P. motor, gearbox, pinion gear and flexible traveling cable.
    • Mains Power Operation:
      • North America: 208 - 240VAC Single Phase on a dedicated 20-amp circuit.
      • International: 208 - 240VAC Single Phase on a dedicated 16-amp circuit.
    • Curved Safety Arms: Fully automatic safety arms are available to further increase the safety of the passenger.
    • Platform Controls:
      • Constant Pressure Control Buttons - Large illuminated direction control buttons allow for independent operation of the lift.
      • Keyless Platform Operation.
      • Emergency Stop Button - Used to stop the li ft in an emergency.
      • Grabrail - Assists passenger with loading and unloading.
    • Call Station Controls:
    • Platform Sensors:
    • Emergency Manual Lowering: These features allow the li ft to be manually lowered during a power outage.
    • Hour Counter: Shows the amount of time the Xpress II has been used.
    • Finishes: Champagne colored anodized aluminum rails and loading ramps, with non-aluminum components of the lift finished in a durable polyester powder paint coating in fine textured Satin Grey paint.

    Technical specification
    • Unique ref.xpressII-inlcined-platform-lift
    • Product familyWheelchair Lifts
    • Product groupIncline Platform Lifts
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • CSI MasterFormat 2014 Code14 40 00
    • CSI MasterFormat 2014 TitleLifts
    • OmniClass Number23-23 13 11 19 13
    • OmniClass TitleInclined Platform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit