Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
garsnas/products/deccce06-b590-438b-a910-3887e7503dfd
Home
Categories
Furniture
Tables
Rotor Meeting
Available in United States
Gärsnäs
Follow
Rotor Meeting
Single pedestal table with table top in birch, ash or oak veneer or white compact laminate.Pedestal in satin-chromed or white lacquered steel. X-shaped base in brushed stainless steel. The table can be adjusted for electric/computer installation.
Download
Technical specification
Technical specification
Unique ref.
63304
Product family
Tables
Product group
Rotor Meeting
Type
Object (single object)
Date of publishing
2012-03-21
Edition number
1
Height (mm)
720
Width (mm)
4200
Depth (mm)
1000
Links
Links
Product url
http://www.garsnas.se/en-GB/Products/tables/Rotor-Meeting-1-6330
Installation instructions
http://www.garsnas.se/Content/Products/6330/Produktblad%20Rotor%20Meeting%206331.pdf
Related
Related
Material main
Wood
Material secondary
Upholstery
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download