Publish your products
Lumination™ LED Luminaire - LAL Series with TriGain technology

Lumination™ LED Luminaire - LAL Series with TriGain technology

GE’s Lumination LED fixtures with reveal® TriGain™ - LAL Series is designed to flawlessly integrate into ceiling systems or drywall ceilings to deliver beautiful lighting for commercial applications by forming uniform lines of light. The series can be recessed individually or in continuous rows. The Architectural Linear platform offers long life and high efficiency to minimize operating and maintenance costs along with delivering enhanced CRI and R9 without sacrificing efficiency.

Construction:
  • Durable, long lasting construction. Aluminum extrusion. Commercial quality coated with Electrostatic Powder Coat Paint.

Electrical System:
  • Class 2, replaceable, high efficiency LED driver rated for 50,000 hours rated life when used within operating conditions.
  • THD:
  • Transient Protection: 100 kHz ring wave, 2 kV level.
  • Environmental Testing: High Temperature High Humidity: 60°C /90% (non-condensing).
  • Input Current: 120V/26W-217 mA, 230V/26W-113mA, 277V/26W-94mA.

Optical System:
  • Precision formed optical assembly comprised of high efficiency reflector and optical diffuser.
  • No visible LEDs.

Installation:
  • Suitable for dry locations.
  • Universal mounting.
  • Use UL/cUL approved conduit fittings for 1/2” conduit trade size.
  • T-grid and Drywall Applications.
  • Pendant Accessory Kit available separately.
  • T-Grid versions rest on standard 9/16” and 15/16”.
  • Drywall versions are secured to the structure and to the adjacent ceiling. A LED cover is provided for protection of the interior components.
  • Architectural T grid is for 9/16” Bolt-Slot, and 9/16” Tegular Grids.

Standard Configuration Notes:
  • Each row of connected fixtures requires one Stand Alone/Starter Fixture and the necessary quantity of Continuous fixtures to make the necessary length.
  • Each Stand Alone/Starter is provided with a pair of End Caps.
Technical specification
  • Unique ref.ge-luminaire-lal_series-led
  • Product familyDownlights
  • Product groupLAL Series
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit