Unique ref.: | 1512-vo-ada |
---|---|
Brand: | Gemstone |
Product family: | Vanity Sinks |
Product group: | Oval Vanity |
Date of publishing: | 2020-03-18 |
Edition number: | 1 |
Type: | Object (single object) |
The Gemstone 1512-VO-ADA lavatory bowl depth allows the vanity bowl to be placed as close to the front of the counter top as needed without compromising ADA conformance while providing a sleek look with exceptional performance. The 1512-VO has an integrated overflow with a smooth (non-corrugated) overflow tube for minimal trappage of germs and bacteria. Please specify VO for the overflow option.
Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.
I.D.:15 1/2” x 12 5/8”(394 mm x 321 mm)
Depth: 4 1/4”* (108 mm)
*Depth does not include counter top thickness
ADA Compliant
Product url: | https://www.gemstonesinks.com/1512-vo |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_06bf6... |
Technical description: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_06bf6... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gemstone/product/1512-vo-ada
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-15 |
Uniclass 2.0 Description: | Ceramic Sinks |
Uniclass 2015 Code: | Pr_40_20_96_81 |
Uniclass 2015 Description: | Sinks |
NBS Reference Code: | 35-79-15 |
NBS Reference Description: | Ceramic Sinks |
CSI MasterFormat 2014 Code: | 22 43 16 |
CSI MasterFormat 2014 Title: | Healthcare Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®