Publish your products
1613-UVO Universal Vanity Sink
1613-UVO Universal Vanity Sink
    Gemstone

    1613-UVO Universal Vanity Sink

    4.9 out of 5 stars4.9(7 reviews)

    The newly updated Gemstone 1613-UVO universal design lavatory bowl is the most popular
    vanity style in the industry. With it’s 5” depth, the bowl is universally designed fits well in all applications, especially ADA
    applications as well as residential, commercial, healthcare, hospitality, and more. The 1613-UVO has a smooth integral
    (non-corrugated) overflow which minimizes trapped bacteria in the overflow tube itself. The design is sleek & efficient with unparalleled ease of installation and performance.
    Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic & polyester) with the same sheet warranties.

    Specification
    • I.D.: 16 3/8” x 13” (416 mm x 330 mm)

      Depth: 5”* (127 mm)

      *Depth does not include counter top thickness

      ADA Compliant

    Technical specification
    • Unique ref.1613-uvo
    • Product familyVanity Sinks
    • Product groupOval Vanity
    • TypeObject (single object)
    • Date of publishing2020-03-18
    • Edition number1
    Related
    • Material mainSolid surface
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationObject
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 43 16
    • CSI MasterFormat 2014 TitleHealthcare Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States