Unique ref.: | 1514-vo-ada |
---|---|
Brand: | Gemstone |
Product family: | Vanity Sinks |
Product group: | Rectangular Vanity |
Date of publishing: | 2020-03-18 |
Edition number: | 1 |
Type: | Object (single object) |
The Gemstone 1514-VO with side overflow ADA lavatory shape allows the vanity bowl to be placed as close to the front of the top as needed without compromising ADA conformance. The offset drain prevents splash out when using commercial drain grid strainers. This bowl is ideal for hospital and clinical applications where Infection control and design are priorities, as well as, restaurants and other public spaces, while not sacrificing performance. This bowl has a side overflow. The is also offered with a no-overflow option.
Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.
I.D.: 15 1/4” x 13 7/8” (387 mm x 352 mm)
Depth: 5 1/4”* (133 mm)
*Depth does not include counter top thickness
ADA Compliant
Product url: | https://www.gemstonesinks.com/1514-vo |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_b8b71... |
Technical description: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_b8b71... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gemstone/product/1514-vo-ada
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-15 |
Uniclass 2.0 Description: | Ceramic Sinks |
Uniclass 2015 Code: | Pr_40_20_96_81 |
Uniclass 2015 Description: | Sinks |
NBS Reference Code: | 35-79-15 |
NBS Reference Description: | Ceramic Sinks |
CSI MasterFormat 2014 Code: | 22 43 16 |
CSI MasterFormat 2014 Title: | Healthcare Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®