Publish your products
FUJITSU VU-V AOUA288-384ULCVG5
GENERAL

FUJITSU VU-V AOUA288-384ULCVG5

1.Design flexibility

・Wide range outdoor unit lineup

・Reduce the number of outdoor units in multi system

・Choose the operation that best suits your living environment

・ Wide operatable ambient temperature range

・Electric base heater as standard

・Extended number of connectable indoor unit

・ Multi tenant (system expansion)

・Long piping length & High static pressure unit

2.Improvement of installation

・ Simplified error inspection

・ Service and maintenance Window

・ Improvement of the electric specification

3.User comfort over existing systems (V-II/VR-II)

・ Intelligent refrigerant control

・ New Individual Defrost Operation

Specification
  • The RFA file includes 5 models below.

    Model Name / Ton / Cooling Capacity / Heating Capacity

    AOUA288ULCVG5 / 24 / 276,000Btu/h / 308,000Btu/h

    AOUA312ULCVG5 / 26 / 298,000Btu/h / 320,000Btu/h

    AOUA336ULCVG5 / 28 / 320,000Btu/h / 338,000Btu/h

    AOUA360ULCVG5 / 30 / 344,000Btu/h / 346,000Btu/h

    AOUA384ULCVG5 / 32 / 366,000Btu/h / 354,000Btu/h

Technical specification
  • Unique ref.AOUA288-384ULCVG5
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-12-21
  • Edition number1
  • Height (mm)1690
  • Width (mm)3200
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)858
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States