Publish your products
DVM S2 Heat Recovery Condensing Unit (208 – 230 V, 3, 60Hz)
DVM S2 Heat Recovery Condensing Unit (208 – 230 V, 3, 60Hz)
DVM S2 Heat Recovery Condensing Unit (208 – 230 V, 3, 60Hz)

    DVM S2 Heat Recovery Condensing Unit (208 – 230 V, 3, 60Hz)

    What is VRF?

    Variable Refrigerant Flow (VRF) systems consist of outdoor units connected to multiple indoor units via refrigerant piping to provide
    cooling and heating to individual zones. The outdoor units can modulate capacity based on the requirements of the individual zones,
    thus saving energy by not always running at 100% capacity and improving occupant comfort by maintaining temperature as needed
    in each individual zone. 

    With design flexibility, premium comfort, and superior performance, Samsung DVM S2 VRF systems offer just the right solution for any application.

    Design Flexibility

    Refrigerant Volume Reduction
    High performance sub-cooling control allows reduction of main liquid pipe diameter from the outdoor unit to the first HR MCU or Y-joint to reduce overall system charge by an average of over 30%. Accordingly, the installation site can reduce not only the cost of refrigerant, but also the cost of piping and insulation. Conditions apply.

    Wide Variety of Indoor Unit Options

    Samsung’s indoor units employ innovative technologies, like WindFree™* Cooling technology, to optimize comfort in any environment. With over 10 types of indoor units, ranging from 5,000 to 96,000 Btu/h, there are solutions for almost any application.

    Extended Piping Length
    DVM S2 systems offer installation options with extended equivalent piping length up to 722 ft. between the outdoor unit and furthest indoor unit, vertical separation up to 361 ft., and 164 ft.1 between the highest and lowest indoor units. Conditions apply.

    Control Integration Options

    A number of control options are available to fit a variety of project needs, from simple local controllers to full central control options. This grants the capability to integrate into any Building Management System (BMS) through BACnet, LonWorks, or ModBus.


    Comfort.

    Ultimate Zoning Solution

    Samsung DVM S2 systems allow for precise temperature control in multiple zones, providing comfort to a wide range of occupants. Heat Recovery systems add the capability to heat and cool separate zones simultaneously making it a superior choice.

    Quiet Operation
    Samsung systems are meticulously designed with the user in mind, and minimizing sound levels is a key design aspect that Samsung engineers focus on.

    WindFree™* Cooling Technology
    WindFreeTM* Cooling technology maintains the desired temperature and eliminates cold drafts by delivering air through micro holes on the unit’s louver(s) and fascia panel when the louver(s) are closed, producing a dispersed and gentle flow of air defined as “still air.”

    Specification
    • DVM S2
      DVM S2 is the latest generation of Samsung VRF systems boasting industry leading efficiencies and heating and cooling performance.

      Features

      • Available in heat pump and heat recovery
      • 208-230V / 60Hz / 3 Ø or 460V / 60Hz / 3 Ø
      • 6, 8, 10, 12, 14, 16, 18 and 20 ton modules
      • Connect up to 3 outdoor units for system capacities up to 40 tons
      • Connect up to 64 indoor units
      • Wide operating range from 122°F (50°C) ambient to as low as -22°F (-30°C)
      • Design diversity ratio of 50 - 184%**
      • Simplified chassis design and integral inverter check function
    Technical specification
    • Unique ref.dvm-s2-heat-recovery-condensing-unit-208-230v
    • Product familyCommercial
    • Product groupVRF Heat Recovery
    • TypeObject (single object)
    • Date of publishing2023-10-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSouth Korea
    • Manufactured inSouth Korea
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • IFC classificationCondenser
    • ETIM CodeEC011286
    • ETIM NameHeat recovery unit
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 37 00
    • OmniClass TitleRefrigerant Condensing Units

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit