Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ADUH18LUAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ADUH18LUAS1

・Inverter Technology

・4-Way Auto Louver for Balanced Comfort

・Smart System: Auto Mode

・Humidity Control

・Fresh Air Intake

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ADUH18LUAS1/ 17,100 BTU/h / 21,600 BTU/h
Technical specification
  • Unique ref.ADUH18LUAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)900
  • Width (mm)198
  • Depth (mm)620
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit