Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASU30RLE
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASU30RLE

4.8 out of 5 stars4.8(6 reviews)

・Powerful Heating Down to -15°F Outdoor Temperatures

・Base Freeze Prevention

・Programmable Remote

・World Class Performance

・Quiet Operation

・Inverter Technology

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity ASU30RLE / 30,000 BTU/h / 32,000 BTU/h
Technical specification
  • Unique ref.ASU30RLE
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)340
  • Width (mm)1150
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit