Publish your products
GENERAL VRF AJG072-108JNTAH-U
GENERAL

GENERAL VRF AJG072-108JNTAH-U

・Space saving and compact size

・Contributes to reduction of project costs

・Reduces the number of systems and installation area

・High Energy Efficiency

・Energy saving technology that boosted operation efficiency

・High Performance Scroll Compressor

・Intelligent Refrigerant Control

・PCB Protection – Low-High voltage support

・Protects against power supply mis-wiring

・New refrigerant cooling technology

・Anti-corrosion

・Wide operating range

・Design for easy service and maintenance

・Automatic address setting

・Various combinations

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity AJG072JNTAH-U / 22.4kW AJG090JNTAH-U / 28.0kW AJG108JNTAH-U / 33.5kW
Technical specification
  • Unique ref.AJG072-108JNTAH-U
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)1740
  • Width (mm)930
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)210
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit