Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-36RGLX
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-36RGLX

・Slim & Compact design indoor unit & outdoor unit

・Improved installation flexibility

・Smart System: Auto Mode

・High Efficiency & Quiet operation

・Use WIFI adapter UTY-TFSXZ2 to control your unit with Fujitsu’s FGLAir smartphone app

Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AOU18RGLX / 18,000 BTU/h / 21,000 BTU/h AOU24RGLX / 24,000 BTU/h / 27,000 BTU/h AOU30RGLX / 30,000 BTU/h / 32,000 BTU/h AOU36RGLX / 36,000 BTU/h / 36,000 BTU/h
Technical specification
  • Unique ref.AOU18-36RGLX
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)830
  • Width (mm)900
  • Depth (mm)330
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)61
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit