Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ARTH24-36KHTA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ARTH24-36KHTA

・Small and light weight outdoor unit

・Advanced high efficiency technology

・Long piping length

・Non-stop oil recovery operation

・Easy Installation

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity ARTH24KHTA / 7.1kW / 8.0kW ARTH30KHTA / 8.5kW / 10.0kW ARTH36KHTA / 10.0kW / 11.2kW
Technical specification
  • Unique ref.ARTH24-36KHTA
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2023-02-06
  • Edition number1
  • Height (mm)400
  • Width (mm)1050
  • Depth (mm)500
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit