Publish your products
FUJITSU SPLIT ARUH30LUAS
GENERAL

FUJITSU SPLIT ARUH30LUAS

・Powerful & Comfort airflow

・Quiet operation & 6 Fan speed control

Specification
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUH30LUAS / 28,600Btu/h / 32,000Btu/h
Technical specification
  • Unique ref.ARUH30LUAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2022-12-21
  • Edition number1
  • Height (mm)300
  • Width (mm)1000
  • Depth (mm)700
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit