Publish your products
Torin 68k BTU/h - Heat Pump Water Heater

Torin 68k BTU/h - Heat Pump Water Heater

MODEL RMHPHDA068VD000

Built to meet today’s commercial hot water demands, Torin™ delivers high efficiency, sustainable performance, and dependable cold‑climate operation—paired with a space‑saving design well suited for tight mechanical rooms and retrofit applications. As the only solution in its class proven to deliver hot water at lower ambient temperatures, Torin™ gives businesses confidence their hot water needs will be met, wherever reliability matters most.

Key Benefits

  • Performs in extreme conditions—operates efficiently in ambient temperatures as low as -13°F (-25°C)
  • Achieves COP up to 4.5, reducing energy costs significantly
  • Energy Star® Certified for compliance and rebates.
  • Its compact design delivers a leading footprint—on average 36% smaller than major competitors. (Based on overall unit footprint compared to the average of comparable models using published specifications.)
  • Sky-35 touchscreen interface for easy setup and monitoring. Simplifying operation for installers and facility operators.
  • Indoor/outdoor ready with single or multipass piping options to fit a wide range of system designs.
  • Cascade up to 16 units for redundancy and higher capacity.
  • Engineered for a wide range of applications — this system delivers reliable domestic hot water and space heating.
Specification
  • SKU

    • RMHPHDA068VD000

    Model

    • Torin 68k BTU/h

    Depth

    • 40"

    Height

    • 43"

    Width

    • 40"

    Energy Star Rated

    • Yes
Technical specification
  • Unique ref.torin-68k-heat-pump-water-heater
  • Product familyCommercial Water Heating
  • Product groupHeat Pump Water Heaters
  • TypeObject (single object)
  • Date of publishing2026-08-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps

Region availability

North America
Canada
United States