Publish your products
AIRSTAGE SPLIT ASUH09-12KMBS
GENERAL

AIRSTAGE SPLIT ASUH09-12KMBS

・High energy saving ・Comfortable airflow & Quiet operation ・Smart device control ・Refrigerant cycle monitor (Option)
Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASUH09KMBS / 9000BTU/h / 12000BTU/h ASUH12KMBS / 12000BTU/h / 14000BTU/h
Technical specification
  • Unique ref.ASUH09-12KMBS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
  • Height (mm)270
  • Width (mm)834
  • Depth (mm)222
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit