Publish your products
FUJITSU Halcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS AOU18-24RGLX
GENERAL

FUJITSU Halcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS AOU18-24RGLX

  • Better Air Distribution Using 360-degree Louvers
  • High Energy Efficiency
  • Individual Louver Control
  • Quiet Operation and 4 Fan Speed Control
  • Recommended Accessories
  • Occupancy / Human Sensor Setting (Optional)
Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOU18RGLX/ 18,000 BTU/h / 21,000 BTU/h

    AOU24RGLX/ 24,000 BTU/h / 27,000 BTU/h

Technical specification
  • Unique ref.SPLIT_AOU18-24RGLX
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2020-03-31
  • Edition number1
  • Height (mm)830
  • Width (mm)900
  • Depth (mm)330
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)134
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit