Publish your products
FUJITSU VRF UTP-RX08AH
GENERAL

FUJITSU VRF UTP-RX08AH

  • Flexible piping connection
  • Flexible installation
Specification
  • Multi-split type

    Power source (V/O/Hz) : 230/1/50
    Input power (W) : 136
    Number of branches : 8
    Maximum capacity of connectable indoor units (kW) : Q≦72.0
    Maximum capacity of connectable indoor units per branch (kW) : Q≦8.0
    Maximum capacity of connectable indoor units per branch : 7
    Dimensions (H x W x D) (mm) : 298 x 660 x 618

Technical specification
  • Unique ref.VRF_UTP-RX08AH
  • Product familyVRF Air Conditioner
  • Product groupConnection Units
  • TypeObject (single object)
  • Date of publishing2020-07-27
  • Edition number1
  • Height (mm)298
  • Width (mm)660
  • Depth (mm)618
Related
  • Material mainSteel
  • Designed inJapan
Classification
  • BIMobject CategoryHVAC - HVAC
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit