Publish your products
Glass, Annealed, Clear Glazing, 9.5mm

Glass, Annealed, Clear Glazing, 9.5mm

Annealed glass is the basic flat glass product that is the first result of the float process. It is common glass that tends to break into large, jagged shards. It is used in some end products and often in double-glazed windows. It is also the starting material used to produce more advanced products through further processing such as laminating, toughening, coating, etc. 




Technical specification
  • Unique ref.glass_annealed_clear_9_5
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)9.5
Related
  • Material mainGlass
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationMaterial
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_25_71_33_02
  • Uniclass 2015 DescriptionAnnealed glass sheets
  • CSI MasterFormat 2014 Code08 80 00
  • CSI MasterFormat 2014 TitleGlazing
  • OmniClass Number23-13 19 13 11 17
  • OmniClass TitleSolid Glass Sheets
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit