Publish your products
Glass, Frosted, 12mm

Glass, Frosted, 12mm

Frosted glass is produced by the sandblasting or acid etching of clear sheet glass. This creates a pitted surface on one side of the glass pane and has the effect of rendering the glass translucent by scattering the light which passes through, thus blurring images while still transmitting light.




Technical specification
  • Unique ref.glass_frosted_12
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)12
Related
  • Material mainGlass
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationMaterial
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • CSI MasterFormat 2014 Code08 80 00
  • CSI MasterFormat 2014 TitleGlazing
  • OmniClass Number23-13 19 13 11 17
  • OmniClass TitleSolid Glass Sheets
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit