Publish your products
OSB Oriented Strand Board, 18mm

OSB Oriented Strand Board, 18mm

Oriented strand board (OSB), also known as flakeboard, sterling board and aspenite in British English, is a type of engineered lumber similar to particle board, formed by adding adhesives and then compressing layers of wood strands (flakes) in specific orientations.

Technical specification
  • Unique ref.osb_18
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2440
  • Width (mm)1220
  • Depth (mm)18
Related
  • Material mainParticleboard
Classification
  • BIMobject CategoryConstruction Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood sheathing or sheets
  • UNSPSC code30103604
  • Uniclass 2015 CodePr_25_71_97_58
  • Uniclass 2015 DescriptionOriented strand boards
  • CSI MasterFormat 2014 Code06 11 13
  • CSI MasterFormat 2014 TitleEngineered Wood Products
  • OmniClass Number23-13 35 19 15 17
  • OmniClass TitleEngineered Wood Products
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION