Publish your products
XPS, Extruded Polystyrene, 240mm

XPS, Extruded Polystyrene, 240mm

Extruded polystyrene (XPS) foam is a rigid insulation that's also formed with polystyrene polymer, but manufactured using an extrusion process, and is often manufactured with a distinctive color to identify product brand.

Technical specification
  • Unique ref.xps_240
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1250
  • Width (mm)600
  • Depth (mm)240
Related
  • Material mainExtruded polystyrene (XPS)
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit