Publish your products
MEET AV Cabinet 155
MEET AV Cabinet 155
    GESAB

    MEET AV Cabinet 155

    MEET AV cabinet.

    Dimensions: 1.550 x 350 x 550H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs

    Specification
    • The technical furniture for meeting rooms and collaborative environments will be from the MEET range of the GESAB brand. It must be specifically designed for 24/7 critical environments, with high ergonomic and durability requirements. It must allow easy maintenance and cable management.

      The AV cabinet will consist of a technical compartment to install computer and audiovisual equipment, display screens and other common accessories such as a camera and sound bar with the aim of offering a more complete solution in meeting rooms.

      The structure must be made up of sides that will facilitate cable management, a central compartment that will allow the accessories to be integrated inside, and an upper surface with different finishing options.

      TECHNICAL OVERVIEW

      SIDES: Made up of 3mm thick aluminum profiles, thanks to the modular design, they will allow the design of different widths of the structure while maintaining the characteristic design.

      The sides will include 2 trays for cable organization.

      Access to the interior of the technical area will be through a vertical tilting door with a folding compass opening system. The door will have a 2nd pivot system that allows the door to be rotated to put it in a horizontal position, leaving the entire access front free.

      CENTRAL COMPARTMENT: it will allow the integration and adjustment, both in height and depth, of a wide variety of specific accessories inside, whether they are fixed trays, removable trays or specific accessories for the installation of computer or communication equipment in 19” format.

      The rear cover of the central compartment will incorporate some passive ventilation slots that allow the evacuation of hot air.

      UPPER SURFACE: The standard finish of the upper surface will be made of HPL (High Pressure laminate) with a thickness of 8.5mm. With a black core of compact fibers bound with water-repellent resins and a high-resistance multilayer outer laminate. The surface will guarantee high stability, impact resistance, scratch resistance, water resistance and flame retardance.

      QUALITY AND GUARANTEE

      National design and manufacturing (EU). With leading suppliers in each sector to guarantee the highest levels of quality and exhaustive internal control throughout the process from design to assembly.

      Lifetime guarantee on structures manufactured by GESAB.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company that manufactures the product must be certified by an ISO 9001-14001-45001 accredited body with the aim of guaranteeing the highest standards in quality, environmental management and health and safety.

      QUALITY AND GUARANTEE

      National design and manufacturing (EU). With leading suppliers in each sector to guarantee the highest levels of quality and exhaustive internal control throughout the process from design to assembly.

      Lifetime guarantee on structures manufactured by GESAB.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company that manufactures the product must be certified by an ISO 9001-14001-45001 accredited body with the aim of guaranteeing the highest standards in quality, environmental management and health and safety.

      HEALTH AND ERGONOMICS

      Additionally, GESAB follows and complies with the guidelines of the UNE-EN ISO 11064 standard: ERGONOMIC DESIGN OF CONTROL CENTERS

      SOFTWARE AND FORMATS

      Furniture must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective ecodesign strategies. In addition, the use of materials with a high recyclability capacity and manufacturing with materials with a high % of recycled material (pre-consumer) make our consoles a product with a low environmental impact. The repairability and replacement of all console components must be guaranteed throughout the useful life of the product.

      The manufacturer must certify 80% already recycled aluminum in all extruded and cast aluminum parts and 70% in steel parts.

      GREENGUARD UL 2818-2013

      This certificate guarantees that the products used in the manufacture of the console meet strict limits for emissions of particles and chemicals harmful to the human body, which helps reduce indoor air pollution and the risk of exposure to chemical substances, while which contributes to the creation of healthier indoor environments.

    Technical specification
    • Unique ref.AV-furniture-meet-MET-BAV-ST-155-00
    • Product familyAV FURNITURE
    • Product groupMEET
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)550
    • Width (mm)1550
    • Depth (mm)350
    Related
    • Material mainAluminum
    • Material secondaryLaminate
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)27
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit