Publish your products
Console Advantis NG curve 1 operator sit&stand cabinets
Console Advantis NG curve 1 operator sit&stand cabinets
Console Advantis NG curve 1 operator sit&stand cabinets
Console Advantis NG curve 1 operator sit&stand cabinets
    GESAB

    Console Advantis NG curve 1 operator sit&stand cabinets

    Advantis NG 1 operator console designed for 24/7 critical environments.

    Dimensions: 2.770 x 980 x 750/1.250H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs, such as individual consoles, linear configurations formed by several modules, curved configurations (concave and convex), two-sided configurations (trading), individual modules with the Sit&Stand system and conference tables. In this way, possible future adaptations of the furniture are guaranteed according to the evolution of the needs of the Control Room.

    Specification
    • The Technical furniture for the Control Center will be from the Advantis NG series of the GESAB brand. It must be specifically designed for 24/7 critical environments, with high ergonomic and durability requirements. It must allow easy maintenance and cable management avoiding interference in the normal operation of the work position.

      The structure will consist of a main beam supported on technical side panels or cabinets, with the capacity to house connections and wiring.

      The work surface will be compact phenolic resin with 18 mm thickness. The operator must have a personal connectivity area on the work surface, with a configurable space for power, data, and other connectors, accessible through a pivoting cover.

      For the installation of the monitors, a fixing system for articulated arms shall be included to allow free positioning of the arm.

      TECHNICAL ASPECTS

      BEAM:

      The structural beam must be made of steel sheet with a minimum thickness of 2.5mm to guarantee its strength.

      Its construction must allow beam lengths of up to 2600 mm (*3 operators per beam).

      The beam must have a double side opening (front and rear) by means of pivoting hinged aluminum covers with position control. These covers must be made of an aluminum profile in alloy 6060/6063 with a minimum profile thickness of 2.5mm.

      Floating Operating Area. The console must provide to the operator with a safe and a healthy environment, free of vibration, thanks to the isolated work surface through Iso Block spacers made of Polyamide (PA6), a non-conductive material with a degree of damping.

      TECHNICAL CABINET:

      Cabinets must be manufactured with an extruded aluminum profile 6060/6063 series with a minimum profile thickness of 2.7mm.

      Pivot doors must incorporate hinges with a movement retention system and must be adjustable in 3 dimensions, which guarantee a soft and silent door closing.

      SURFACE:

      The work surface must be manufactured and machined in compact high-pressure phenolic resin board, bilaminate with a thickness of at least 18 mm whose surface will be anti-reflective and anti-scratch, beveled and rounded at all its contact points, to avoid microtrauma.

      WIRAIL:

      All the consoles will integrate a WiRail ExtraFlat-type ergonomic arms management system that will allow the positioning of the ergonomic arms in any longitudinal position of the console without the need for milling nor drilling on the work surface.

      The system must be very low profile and should be completely embedded in the work surface. It must be made using aluminum profiles with a minimum thickness of 3mm to guarantee its resistance.

      SIDE NEXUS GATE:

      The side panel must be made of steel sheet with a minimum thickness of 2mm and an aluminum profile in alloy 6060/6063 with a minimum thickness of 2.5mm.

      The side panel must have double access to the technical areas, interior and exterior through two accessible covers.

      The possibility of customizing the side cover with an integrated backlighted logo or corporate vinyl must be available.

      The side panel will have internal cable management capacity with a minimum dimension of 470 x 70mm. It must also have a central area with 19" 1 U integrated into the structure.

      QUALITY AND WARRANTY

      Both national (EU) design and manufacture must be guaranteed. With leading suppliers in each sector to guarantee the highest quality standards and an exhaustive internal control throughout the process from design to assembly.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company manufacturing the product must be certified by an accredited body in ISO 9001, 14001 and 45001 in order to guarantee the highest standards in quality, environmental management and health and safety.

      The warranty period of the products shall be extended for a period of at least TEN YEARS against manufacturing defects, except for accessories, components and mechanical, electrical and electronic elements that the system or product incorporates, whose warranty period shall be at least two years.

      HEALTH AND ERGONOMICS

      The console must be certified in the UNE-EN 527 standard by an accredited external company.

      A certificate shall be submitted with the project documentation.

      It shall also comply with the guidelines of UNE-EN ISO 11064: ERGONOMIC DESIGN OF CONTROL CENTRES.

      SOFTWARE AND FORMATS

      The furniture must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective eco-design strategies. The use of materials with high recyclability and the use of materials with a high percentage of already recycled material shall be ensured.

      The repairability and replaceability of all components of the consoles shall be guaranteed for the lifetime of the product.

      The manufacturer shall certify 80% already recycled aluminium in all extruded and cast aluminium parts and 70% in steel parts.

      The manufacturer of phenolic compact (HPL) shall certify 50% recycled material in its production.

      The GREENGUARD UL 2818-2013 Standard for Building Materials, Finishes and Furnishings certificate will be presented.

      This certificate ensures that the products used in the manufacture of the console meet strict emission limits for particulate matter and chemicals harmful to the human body, helping to reduce indoor air pollution and the risk of chemical exposure, while contributing to healthier indoor environments.

    Technical specification
    • Unique ref.console-advantis-ADNGCvSS01
    • Product familyCONSOLE
    • Product groupADVANTIS NG
    • TypeObject (single object)
    • Date of publishing2023-09-19
    • Edition number1
    • Height (mm)750
    • Width (mm)2770
    • Depth (mm)910
    Related
    • Material mainAluminum
    • Material secondaryLaminate
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit