Publish your products
SMART FIXED H WITH SAL PD FOR 6913
Getinge

SMART FIXED H WITH SAL PD FOR 6913

Height-Adjustable Loading Trolley The Height-Adjustable Loading Trolley have the same top as the fixed Loading Trolley, but by manual loading and unloading the goods onto the Loading Trolley this can be lowered to a comfortable, ergonomic height, then quickly leveled to correct loading height for transfer to the Getinge Sterilizer. The operator makes this easy on the Getinge Height-Adjustable Loading Trolley by means of an electrical piston, easily controlled from the handle. The Trolley is battery operated and battery can be recharged with assistance from a movable mains adapter. The battery capacity is designed for recharge about 2 times a week, by "normal" usage.
Technical specification
  • Unique ref.564712074
  • Product familyHealthcare
  • Product groupLoading Equipment
  • TypeObject (single object)
  • Date of publishing2012-03-28
  • Edition number1
  • Height (mm)1133
  • Width (mm)650
  • Depth (mm)2060
Related
  • Material mainStainless steel
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit