Publish your products
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details
Domestic Water Piping Details

    Domestic Water Piping Details

    Explore our standard installation details for domestic water piping, available in two convenient formats: PDF and DWG. PDF files are formatted on an 8½″×11″ title block, making them ideal for quick, professional printing. DWG files include the individual details, ready to incorporate into your drawing sets. They are compatible with both AutoCAD and Revit for a seamless design workflow.

    To view the complete collection of available details, select the specification below.

    Specification
    • Details: 

      Fixture Detail_ITS Desgin No- UW-FCA 120-01 or 120-02 & UW-WA 60-01

      Fixture Detail_ITS Design No UWFCA 120-02 and UWWA60-01 (Preview Image Shown)

      Fixture Detail (UL L557, U372) or (ITS 60-01, 60-02)

      Fixture Detail (UL L557, U372) or (ITS 60-01, 60-02) 2

      Wood-Frame Construction - Hallway-Corridor Detail (Preview Image Shown)

      I-Beam & Clevis Hanger Detail

      I-Beam, Clevis, & Pipe Support Hanger Detail (Preview Image Shown)

      Manifold Detail (UL Design No- K913 & UL Design No- UL V444)

      Multiport Tee Detail (ITS UW-FCA 60-01, 60-02) or (UL L557, U372)

      Hot Water Riser Detail (Preview Image Shown)

      Wet Wall Chase Transition Below Grade Detail

      ASTM E84 Hanger Details (Preview Image Shown)

      Bend Support Detail

      Commercial Flush Bank (Preview Image Shown)

      Fire-Rated Wall Penetration - Fixed Point Detail

      Triangulated Strut System - Fixed Point Detail

      Concrete Deck - Multiport Tee Mounting Detail

      Supporting Valves Details (Preview Image Shown)

      Trench Prep Details

      CAN-ULC-S102-2 Hanger Details

      PEX-a Pipe Support Details (Preview Image Shown)

      Mechanical Room - Transition Below Grade Detail (Preview Image Shown)

      Trapeze Hanger Detail (Preview Image Shown)

      Fixture Detail (UL Design No- K913 & UL Design No- V444)

    Technical specification
    • Unique ref.Domestic-Water-Piping-Details
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit