Uponor Technical and Design Services is a comprehensive team of experienced professionals trained in various areas of expertise. Whether you need design services or technical support for a radiant, plumbing or fire sprinkler project, Uponor’s Technical and Design Services members hold the proper credentials to ensure your project meets all the codes and requirements necessary to keep it moving and on schedule.
PEX Drives Efficient In-Slab High-Rise Install, Los Angeles, USA
A 60-story multifamily structure in Downtown LA needed a durable, reliable,
efficient plumbing solution that could be installed in the slab while also
promoting long-lasting system performance.
ACCO Engineered Systems sought a plumbing solution that could be installed in a concrete slab to allow for higher ceilings in
the residential units. This type of installation had never been done before by any other plumbing contractor in the city of Los
Angeles. Going into the project, they knew they had a tight installation timeline of plumbing one 16-unit floor per week and
needed a system that facilitated a quick installation while maintaining reliability. The plumbing subcontractor, ACCO, also
wanted a strong product warranty for added confidence. They have a long history record and are well versed in high-rise
installations, so they wanted a brand that offered support throughout the entire construction cycle to help ensure a smooth
installation from start to finish.
Results:
The project incorporated Uponor AquaPEX® pipe, ProPEX® fittings, and multiport tees for the in-suite plumbing while also using long coils of pre-sleeved Uponor AquaPEX in the concrete slab. Both the engineer and installer felt confident about the installation efficiency and lasting quality of the Uponor products. Kevin Brown, senior preconstruction project manager at ACCO Engineered Systems said, “The lifespan of Uponor PEX is nearly 100 years, which helps us create systems that are going to last and keep the client happy.” Roman Hernandez, general foreman at ACCO Engineered Systems said, “The project is an overall efficient success. The price of the product, support from Uponor, success of the in-slab installation, and the capabilities of PEX compared to copper helped us stay on an aggressive install schedule.”