Publish your products
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds
Vario S 1" stainless-steel manifolds

    Vario S 1" stainless-steel manifolds

    The Uponor Vario S 1" Manifolds are manufactured from durable, corrosion-resistant stainless steel and accommodate flows up to 16 gallons per minute (gpm) based on 3 psi manifold pressure drop for residential and commercial radiant heating and cooling applications. The preassembled manifolds come ready to install right out of the box and feature isolation valves, balancing valves with flow meters, and supply and return ball valves with 1" NPT thread and temperature gauges.

    Specification
    • • Product #: A3700200 | A3700300 | A3700400 | A3700500 | A3700600 | A3700700 | A3700800 | A3701000 | A3701200

      • Connection Type: FNPT x ISO 228-G

      • Primary Material: Stainless Steel

    Technical specification
    • Unique ref.Vario-S-1-Stainless-Steel-Manifolds
    • Product familyUponor ProPEX
    • Product groupManifold
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Plumbing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit