Publish your products
Slot Drain Systems 6000 Series Slot Drain
Archived

Slot Drain Systems 6000 Series Slot Drain

The 6000 Series Slot Drain® is a perfect option for those tricky situations when surface drainage is required, but depth is at a premium. Thanks to it’s short profile, this drain can be used in almost any shallow depth applications, while it’s sturdy stainless steel form provides peerless durability and load ratings.

SEAMLESS SLOT PREVENTS VISUAL DISRUPTION IN YOUR DESIGN

With its low profile installation, the 6000 Series Slot Drain® offers a seamless slot that preserves the visual flow of your design, creating a smooth and linear aesthetic. This differs from conventional grated trench drains, which have the potential to interrupt the appearance of a space.

HEAVY-DUTY DESIGN, HEAVY-DUTY LOAD RADING

The 6000 Series Slot Drain® is an excellent choice for those looking for surface drainage in areas that will see heavy pedestrian traffic. With a Load Class of C, the 6000 Series can stand up to 56,200 lbs per foot of pressure.

THE 6000 SERIES HELPS KEEP YOUR SPACE ACCESSIBLE AND SAFE

By featuring a 1/2" slot opening that meets ADA regulations, the 6000 Series Slot Drain® helps maintain accessibility and safety in the areas it is installed.

Additionally, a straightforward guard installation can render the drain heel-proof, preventing high heels from getting stuck.

Specification
  • MATERIALS: T304 or T316 Stainless Steel

    FLOW RATE:
    ½” 11 gpm (per foot of drain)
    1” 18 gpm (per foot of drain)
    1 ¼” 27 gpm (per foot of drain)

    LOAD CLASS: Load Class C 

    SLOT OPENING: ½” ADA Compliant, 1”, 1 ¼”

    STANDARD LENGTHS: Full 9’8”, half 4’10”, typical runs start with 102 or 102B (half section).

    SKU SD6

    Category Slot Drain Systems

Technical specification
  • Unique ref.6000-series-slot-drain
  • Product familyLandscape Drains
  • Product groupSlot Drain Systems
  • TypeObject (single object)
  • Date of publishing2024-10-24
  • Edition number1
Related
  • Material mainStainless steel 304
  • Material secondaryStainless steel 316
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit