Publish your products
Good Ideas SV-TEK064-GRN Teak-Green Outside Storage
Good Ideas

Good Ideas SV-TEK064-GRN Teak-Green Outside Storage

The Teak Storage Bin has an attractive louvered, wood grain finish and a snap-on lid to ensure a tight seal. The light-weight, plastic design makes it deployable in any location. Choose from a variety of colors to blend with your own unique outdoor styles. Usage is simple: Just remove the top and place outdoor items inside. Or line with a garbage bag and start using as concealed (and sealed) outdoor waste disposal. The resilient polyresin container can be user-modified to include a drain hole if desired.

  • 9 Cubic Feet of Storage
  • Wind-resistant, snap-on lid
  • More attractive than a large tote or plain storage bin
  • Polyethylene construction is very easy to clean
  • Made in the USA

As Featured On Amazon.com

Technical specification
  • Unique ref.Good-Ideas-SV-TEK064-GRN-Teak-Outside-Storage-Green
  • Product familyStorage and Waste Bins
  • Product groupTeak
  • TypeDocumentation (information only)
  • Date of publishing2019-02-18
  • Edition number1
  • Height (inches)20
  • Width (inches)20
  • Depth (inches)36.5
Related
  • Material mainPolyethylene
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • CSI MasterFormat 2014 Code10 56 00
  • CSI MasterFormat 2014 TitleStorage Assemblies
  • OmniClass Number23-11 29 23
  • OmniClass TitleExterior Storage Structures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit