Publish your products
Inset Kitchen Sink ES10 - 44.1 cm
Inset Kitchen Sink ES10 - 44.1 cm
Inset Kitchen Sink ES10 - 44.1 cm
Inset Kitchen Sink ES10 - 44.1 cm
Inset Kitchen Sink ES10 - 44.1 cm
    Granberg

    Inset Kitchen Sink ES10 - 44.1 cm

    The bowl is shallower than ordinary bowls, which simplifies the work and gives more space below the sink for the users legs and knees.

    Functions and Advantages
    • For cabinet size: 400 mm
    • Height of the sink bowls: 120 mm
    • Outer dimensions: 441 x 496 mm
    • Dimensions of sawn-out hole: 415 x 474 mm
    • Plate thickness: 0.8 mm, brushed stainless steel
    • Mounting: Inset or undermounted
    • Incl. basket valve and water lock with flexible drain hose
    Specification
    • Width
      441 mm

      Depth
      496 mm

      Height of the sink bowls
      120 mm

    Technical specification
    • Unique ref.insatsbank-es10-44-1-cm1
    • Product familyErgoSteel
    • Product groupInset Sinks With Shallow Bowl
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Width (mm)441
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationObject
    • UNSPSC nameSinks
    • UNSPSC code30181504

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit