The cabinet is opened by pulling out the drawer.
Width: 400 mm, Height: 574 mm
Depth incl. grip handle: 495 mm
Dimensions of the front: 396x481x16 mm
Countertop in white compact laminate with integrated grip handle.
Frame in white melamine.
White-lacquered door (NCS 0500-N)
Region availability
| Europe | Oceania | North America | Asia |
|---|---|---|---|
Åland Islands | Australia | Canada | China |
Andorra | New Zealand | Greenland | Indonesia |
Austria | United States | Japan | |
Belgium | Malaysia | ||
Bosnia and Herzegovina | North Korea | ||
Bulgaria | Saudi Arabia | ||
Croatia | South Korea | ||
Cyprus | Taiwan | ||
Czech Republic | Thailand | ||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Greece | |||
Hungary | |||
Iceland | |||
Ireland | |||
Italy | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
United Kingdom | |||
Vatican City |