Publish your products
BASELIFT 6600HA KIT System, lift width 1590 mm
BASELIFT 6600HA KIT System, lift width 1590 mm
BASELIFT 6600HA KIT System, lift width 1590 mm
    Granberg

    BASELIFT 6600HA KIT System, lift width 1590 mm

    Baselift 6600 is a straight, wall-mounted worktop lift with a lifting capacity of 160 kg – ideal even for stone worktops.

    The 159 cm width is an excellent choice when the lift is to be equipped with a hob or sink while still providing space for a practical side area.

    The frame is supplied in parts to minimise shipping costs and is designed for quick and easy on-site assembly. The installer can also adjust the frame’s width and depth on site to suit the installation.

    The open design beneath the worktop provides ample legroom, creating an accessible and comfortable working environment.

    Installations beneath the worktop, such as motors, water, and drainage, can be neatly concealed using telescopic cover panels for a clean, uniform appearance.

    The powerful motors operate steplessly, adjusting the height quickly and quietly, with an integrated safety system to protect against crushing hazards and ensure safe operation.

    The lift system is designed for hobs and sinks with shallow bowls.

    Choose between frames and motors in white or anthracite, or integrate the lift with cabinet fronts from any kitchen manufacturer for a fully seamless design.

    Functions and Advantages

    • Motor-driven straight worktop lift
    • Height adjustable from 700–1000 mm above the floor (excluding worktop)
    • Maximum load: 160 kg
    • Frame system supplied in parts and available in three widths
    • Frame parts can be cut on site to achieve the required width
    • Wall-mounted motors
    • Frame depth 576–616 mm, adjustable to suit adjacent cabinets
    • Centre sections adjustable sideways to fit sink and hob
    • Worktop angle adjustable to compensate for uneven walls
    • Integrated safety switch
    • Available in white or anthracite
    • Optional cover panels available to conceal hoses if required

    Useful information

    • The worktop depth should be 15 mm shallower than adjacent worktops (to allow a gap for tiling and movement)
    • Worktop width = Lift width
    • Sinks with a maximum bowl height of 120 mm can be integrated
    • Electronics and motor system “Plug and Play”
    • Front height: 103 mm
    • Cover panels can conceal installations under the worktop
      2 pcs., width = Lift width − 10 mm, height 438 mm, thickness 12–20 mm
    Specification
    • Installation
      Wall-mounted

      Front height
      103 mm

      Height adjustment
      Motorised, steplessly adjustable 300 mm (700-1000 mm excl. worktop)


      Speed level
      30 mm/sec.

      Operation
      Recessed mounted button or radio control


      Safety
      A safety strip is mounted underneath the frame of the lifting system. When the strip is activated, the lift unit stops immediately.


      Electrical connection
      Plug for 230 V, max 2,9A

      Plumbing connections
      Connection is made with flexible hoses

      Lifting force
      160 kg

      IP-class
      IP 20

      Frame depth
      576 - 616 mm from the wall (including integrated front)

      Dimensions cover plates
      2 pcs, width = width of the lift -10 mm, height 438 mm,
      thickness 12-20 mm


      Width worktop
      Width = width of the lift

      Depth worktop
      565-630 mm (15 mm shallower than worktops on fixed cabinets)

      Space to wall / adjoining cabinet
      5 mm

      Space to wall (for tiles)
      15 mm

      Tiling
      From 700 mm above floor (alternatively all the way down to the floor)

      Delivery modules
      Worktop including safety switches and motors. The worktop is final-assembled during installation (front, back panel, and sides are joined together).


      Material
      Aluminium frame

    Technical specification
    • Unique ref.m1130
    • Product familyAccessible Kitchens
    • Product groupLifting Systems for Worktops
    • TypeObject (single object)
    • Date of publishing2025-12-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    Classification
    • BIMobject CategoryKitchen - Kitchen
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City