Publish your products
CARE 343 - 80x70 cm
Granberg

CARE 343 - 80x70 cm

Functions and Advantages
  • Nursing table of seamless Dupont Corian with mattress
  • Electrically height adjustable 75 - 115 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use table control
  • Electronic components approved according to EN 60601-1 for medical electrical equipment
  • Can be customised in other dimensions and colours
Standard equipment

- Mattress 576x676x30 mm
- Table control

Specification
  • Border height
    70 mm

    Width
    800 mm

    Depth
    700 mm

    Installation
    Freestanding

    Height adjustment

    750 - 1150 mm



    Speed level
    18 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IPX6

    Material

    Nursing table: White seamless Dupont™ Corian®
    Floor frame Powder coated steel (Grey RAL 9006) with adjustable feet
    Electronics: Components approved according to EN 60601-1 for medical electrical equipment
    Mattress: (WxDxH) 576x676x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby



    Warranty
    2 year

    CE
Technical specification
  • Unique ref.m891
  • Product familyChanging tables
  • Product groupShower and changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Width (mm)800
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondarySolid surface
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit