Surface-mounted N and recess-mounted W (frame – optional elements are required)
Note: hydrant is not resistant to direct effect of external conditions and must be installed under a roofing
Embedded installation can be done with an optional concealing element – body structure allows for a smooth and simple installation of concealing elements delivered in 4 parts. Any wall unevenness can be removed with adjustment holes.
Hydrant adapted to operation at low temperatures below -25 C
Universal model – supply can be connected from the right or left
Internal hydrant for semi rigid fire hose DN25
Region availability
| North America | Asia | Oceania |
|---|---|---|
Anguilla | Armenia | American Samoa |
Antigua and Barbuda | Azerbaijan | Cook Islands |
Aruba | Bangladesh | Federated States of Micronesia |
Barbados | Bhutan | Fiji |
Belize | British Indian Ocean Territory | French Polynesia |
Bermuda | Brunei | Guam |
British Virgin Islands | Cambodia | Kiribati |
Canada | China | Marshall Islands |
Caribbean Netherlands | Christmas Island | Nauru |
Cayman Islands | Cocos (Keeling) Islands | New Caledonia |
Collectivity of Saint Martin | Georgia | Niue |
Costa Rica | Hong Kong | Norfolk Island |
Cuba | India | Northern Mariana Islands |
Curaçao | Japan | Palau |
Dominica | Kazakhstan | Pitcairn Islands |
Dominican Republic | Kyrgyzstan | Samoa |
El Salvador | Laos | Solomon Islands |
Greenland | Macau | Timor-Leste |
Grenada | Malaysia | Tokelau |
Guadeloupe | Maldives | Tonga |
Guatemala | Mongolia | Tuvalu |
Haiti | Myanmar (Burma) | United States Minor Outlying Islands |
Honduras | Nepal | Vanuatu |
Jamaica | North Korea | Wallis and Futuna |
Martinique | Pakistan | |
Mexico | Philippines | |
Montserrat | Singapore | |
Nicaragua | South Korea | |
Panama | Sri Lanka | |
Puerto Rico | Taiwan | |
Saint Kitts and Nevis | Tajikistan | |
Saint Lucia | Thailand | |
Saint Pierre and Miquelon | Turkmenistan | |
Saint Vincent and the Grenadines | Uzbekistan | |
Saint-Barthélemy | Vietnam | |
Sint Maarten | ||
The Bahamas | ||
Trinidad and Tobago | ||
Turks and Caicos Islands | ||
U.S. Virgin Islands | ||
United States |